Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model TR15-2

Remote Mount Industrial RTD Assembly


 

REPRESENTATIVE IMAGE

Technical information


Standard features

Assembly descriptionIndustrial assembly configured
Electrical approvalCSA Ex-proof Class 1 Division II
Connection head1/4000 F (Aluminum) w/o Flame Path
Instrument x Conduit entry1/2 NPT x 3/4 NPT
Terminal block/TransmitterCrastin
Lead wire insulationArmoured PTFE, application range -50...+250 °C
Wiring configurationSingle 3-wire
Sensor diameter1/4 inch / 0.250 inch (6.35 mm)
Sheath materialStainless steel 316 / 316 L (1.4401 / 1.4435)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Measuring elementPt100, class B (IEC 60751)Pt100, class A (IEC 60751)
Temperature range-50...+500 °C-30...+300 °C
W-Dimension24 inches72 inches24 inches72 inches
Insertion length [A]
Price$390.83$409.11$396.86$415.14
6" (152 mm)56097165560971735609715556097162
Price$400.53$418.80$406.56$424.83
12" (305 mm)56097166560971755609715656097161