Buy thermocouples from the online-shop

Thermocouples for temperature measurement

Thermocouples generate a voltage directly dependent on temperature. They are particularly suited for high temperatures up to 1,700 °C. Instrument designs from mineral-insulated sheathed cable are very resistant against extremely high vibration loads (depending on instrument model, sensor element and wetted materials). The accuracy classes 1 and 2 apply for thermocouples in accordance with IEC 60584 as well as the standard and special classes in accordance with ASTM E230.

Quick order

Item number

What is a part / item number?

The WIKA part number is our standard numbering system used to identify a specific product configuration. This is ideal for repeat orders, as you only need to refer to the WIKA part number for a specific product. It is numeric and typically comes in 7 or 8 digits (e.g. 14149166). All of our electronic products have the part number printed or engraved on the product and identified for example as P#14149166. This is in contrast to the individual serial number which is identified for example as S#11639110000. The WIKA part number can also be found on the individual packaging, shipping box and all WIKA documents related to the order.

Already know the item number? Enter it here to quickly add to your cart.

Add to cart
Info

Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & Shipping
, Ships in workdays
Add to cart