Trust the world's leading specialist: WIKA

Trust the world's leading specialist: WIKA

In our online shop, you will find an extensive range of WIKA force transducers for standard applications: tension/compression force transducers are available in the measuring range 1 kN up to 50 kN as standard. Bending and shear beams are particularly suited to for weighing containers, loads from 20 kg to 500 kg are available. You will also find the popular chain hoist test set in the online shop. Besides force transducers, the WIKA portfolio also offers inclination sensors. Their measuring ranges reach up to 360°. Take advantage of original WIKA quality, now directly from the manufacturer. Don't hesitate to contact us for further force measuring tasks, in the online shop you'll only find a small selection of our extensive portfolio!

Quick order

Item number

What is a part / item number?

The WIKA part number is our standard numbering system used to identify a specific product configuration. This is ideal for repeat orders, as you only need to refer to the WIKA part number for a specific product. It is numeric and typically comes in 7 or 8 digits (e.g. 14149166). All of our electronic products have the part number printed or engraved on the product and identified for example as P#14149166. This is in contrast to the individual serial number which is identified for example as S#11639110000. The WIKA part number can also be found on the individual packaging, shipping box and all WIKA documents related to the order.

Already know the item number? Enter it here to quickly add to your cart.

Add to cart
Info

Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & Shipping
, Ships in workdays
Add to cart