Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model TR10-2

Cable resistance thermometer

Mineral-insulated cable (MI cable)


 

REPRESENTATIVE IMAGE

Technical information


Standard features

Assembly descriptionIndustrial assembly configured
Electrical approvalCSA Ex-proof Class 1 Division I
Connection head1/4000 F (Aluminum) w/Flame Path
Instrument x Conduit entry1/2 NPT x 3/4 NPT
Terminal block/TransmitterCrastin
Neck extensionNipple-Union-Nipple - Stainless steel
Wiring configurationSingle 3-wire
Sensor diameter1/4 inch / 0.250 inch (6.35 mm)
Sheath materialStainless steel 316 / 316 L (1.4401 / 1.4435)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Measuring elementPt100, class B (IEC 60751)Pt100, class A (IEC 60751)
Temperature range-50...+500 °C-30...+300 °C
N-Dimension3.0 inch (76 mm)6.0 inch (152 mm)3.0 inch (76 mm)6.0 inch (152 mm)
Insertion length [A]
Price$468.58$482.18$474.17$487.77
4" (102 mm)56094513560945215609450756094517
Price$471.58$485.18$477.17$490.77
6" (152 mm)56094514560945245609451056094518
Price$476.07$489.67$481.66$495.26
9" (229 mm)56094515560945255609451156094519
Price$480.56$494.16$486.15$499.75
12" (305 mm)56094516560945265609451256094523