Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model TC15-2

Remote Mount Industrial Thermocouple Assembly


 

REPRESENTATIVE IMAGE

Technical information


Standard features

Assembly descriptionIndustrial assembly configured
Electrical approvalCSA Ex-proof Class 1 Division II
Connection head1/4000 F (Aluminum) w/o Flame Path
Instrument x Conduit entry1/2 NPT x 3/4 NPT
Terminal block/TransmitterCrastin
Lead wire insulationArmoured PTFE, application range -50...+250 °C
Sensor diameter1/4 inch / 0.250 inch (6.35 mm)
Sheath materialStainless steel 316 / 316 L (1.4401 / 1.4435)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Thermocouple sensorType K (NiCr-Ni) / 0...+1260 °CType J (Fe-CuNi) / 0...+760 °C
Thermocouple junctionSingle Ungrounded (Isolated)Dual Ungrounded (Isolated)Single Ungrounded (Isolated)Dual Ungrounded (Isolated)
W-Dimension24 inches72 inches24 inches72 inches24 inches72 inches24 inches72 inches
Insertion length [A]
Price$307.34$326.53$354.85$381.38$304.72$319.72$350.01$369.20
6" (152 mm)5609715156097184560971855609720256097203560972125609721456097222
Price$312.84$332.03$360.88$387.41$310.22$325.22$355.77$374.96
12" (305 mm)5609717756097183560971885609720156097205560972115609721556097221