Are you right here?
We offer a local online shop for ###country###.
Change now
Stay here
Are you right here?
For ###country### we recommend our worldwide corporate online shop.
Change now
Stay here
WIKA online shop
Locations
WIKA online shop
Canada
Service/Info
About us
Your advantages
Payment
Shipment
FAQ
Contact
Pressure Gauges
Digital Pressure Gauges
Pressure Sensors
Pressure Switches
Valves and Protective Devices
Pressure
Temperature Transmitters
Dial Thermometers
Thermowells
Resistance thermometers
Thermocouples
Programming Units
Temperature
Force
Login
Password forgotten?
Register
My Account
Overview
Account information
Address information
Orders
Logout
Total:
excl. tax &
shipping
To shopping cart
Added items to the cart
×
To shopping cart
Item No.:
×
Details
Price (Unit):
Amount:
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
excl. tax &
shipping
,
Delivery time
workdays
Add to cart
to be added...
Home
Temperature
Thermocouples
Back to overview
Model TC10-4
Industrial Thermocouple Assembly Spring Loaded (Neck Extension External)
from $311.65
excl. tax &
shipping
Standard items
Configurator
Data sheet
More infos on the WIKA main page
REPRESENTATIVE IMAGE
Standard items
Configurator
Technical information
Standard features
Assembly description
Industrial assembly configured
Electrical approval
CSA Ex d Class 1 Division I
Connection head
1/4000 F (Aluminum) w/o Flame Path
Instrument x Conduit entry
1/2 NPT x 3/4 NPT
Terminal block/Transmitter
Crastin
Neck extension
Spring loaded Bushing-Union-Nipple
Sensor diameter
1/4 inch / 0.250 inch (6.35 mm)
Sheath material
Stainless steel 316 / 316 L (1.4401 / 1.4435)
available from stock
available after production
online not available
–
not available
available from stock
available after production
online not available
–
not available
Thermocouple sensor
Type K (NiCr-Ni) / 0...+1260 °C Special Limits of Error
Type J (Fe-CuNi) / 0...+760 °C Special Limits of Error
Thermocouple junction
Single Ungrounded (Isolated)
Dual Ungrounded (Isolated)
Single Ungrounded (Isolated)
Dual Ungrounded (Isolated)
N-Dimension
3.0 inch (76 mm)
6.0 inch (152 mm)
3.0 inch (76 mm)
6.0 inch (152 mm)
3.0 inch (76 mm)
6.0 inch (152 mm)
3.0 inch (76 mm)
6.0 inch (152 mm)
Insertion length [A]
Price
$311.65
$323.73
$358.72
$371.67
$311.65
$323.73
$360.54
$374.12
4" (102 mm)
56097093
56097104
56097105
56097112
56097113
56097121
56097122
56097129
Price
$313.41
$325.49
$361.06
$374.02
$313.41
$325.49
$363.31
$376.89
6" (152 mm)
56097096
56097103
56097106
56097111
56097114
56097120
56097123
56097128
Price
$316.05
$328.13
$364.58
$377.54
$316.05
$328.13
$367.46
$381.04
9" (229 mm)
56097098
56097102
56097107
56097110
56097116
56097119
56097124
56097127
Price
$318.69
$330.77
$368.11
$381.06
$318.69
$330.77
$371.61
$385.19
12" (305 mm)
56097099
56097101
56097108
56097109
56097117
56097118
56097125
56097126
Details