Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model TC10-3

Industrial Thermocouple Assembly Fixed (Direct Mount Into Process)


 

REPRESENTATIVE IMAGE

Technical information


Standard features

Assembly descriptionIndustrial assembly configured
Electrical approvalCSA Ex-proof Class 1 Division I
Connection head1/4000 F (Aluminum) w/o Flame Path
Instrument x Conduit entry1/2 NPT x 3/4 NPT
Terminal block/TransmitterCrastin
Neck extensionFixed double threaded hex bushing
Process thread size1/2 NPT (male)
Sensor diameter1/4 inch / 0.250 inch (6.35 mm)
Sheath materialStainless steel 316 / 316 L (1.4401 / 1.4435)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Thermocouple sensorType K (NiCr-Ni) / 0...+1260 °C Special Limits of ErrorType J (Fe-CuNi) / 0...+760 °C Special Limits of Error
Thermocouple junctionSingle Ungrounded (Isolated)Dual Ungrounded (Isolated)Single Ungrounded (Isolated)Dual Ungrounded (Isolated)
Insertion length [A]
Price$267.32$311.78$267.32$313.24
4" (102 mm)56097094560971395609714056040460
Price$269.15$314.22$269.15$316.12
6" (152 mm)56038027560971385603802556097146
Price$271.90$317.89$271.90$320.45
9" (229 mm)56097133560971365609714256097145
Price$274.65$321.56$274.65$324.77
12" (305 mm)56097134560971355609714356097144