Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Models IV30, IV31, IV50, IV51

Valve manifold

3-, 5-valve manifold for differential pressure measuring instruments


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetAC 09.23
Medium temperaturemax. +204°C with PTFE packing material
Medium temperaturemax. +538°C with graphite packing material
Medium temperaturemax. +180°C [356 °F] - TA-Luft/ISO15848
body materialother materials also available on request

Standard features

Material bodyStainless steel 316/316L - 1.4401/1.4404 - S31600/S31603
Material packingPTFE

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Version3-Valve Manifold5-Valve Manifold
DesignCenter distance gauge side: 54mmCenter distance gauge side: 54mm
Vent connection1/4" NPT female with plug1/4" NPT female with plug
Connection process side + instrument side
Price$597.28$839.29
1/2 NPT female - 1/2 NPT female8164448681642979
Price$910.98$1,305.36
1/2 NPT female - IEC 61518-B8409414781641119
Price$964.77
1/2" NPT-F - Coplanar Rousemount flange81644307