Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model IV2

Block-and-bleed valve

2-valve manifold


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetAC 09.19
Medium temperaturemax. +204°C with PTFE packing material
Medium temperaturemax. +538°C with graphite packing material
Medium temperaturemax. +180°C [356 °F] - TA-Luft/ISO15848
body materialother materials also available on request

Standard features

VersionBlock and bleed valve, 2-valve manifold

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Vent connection1/4" NPT female with plug
Material packingGraphitePTFE
Connection process side + instrument side
Price$258.14$254.54
1/2 NPT female - 1/2 NPT female6815742146962323
Price$268.89$265.29
1/4 NPT male - 1/4 NPT female8164822356094717
1/2 NPT male - 1/2 NPT female1435874357408043
1/2 NPT female - 1/2 NPT male5609742682259189
Price$279.66$276.06
1/2 NPT male - 1/2 NPT male5610041981644484
Price$306.54$302.94
3/4 NPT male - 1/2 NPT female8164021681640219