Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Models IV10, IV11, IV19, IV1A, IV1B, IV1N

Needle valve and multiport valve


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetAC 09.22
Medium temperaturemax. +204°C with PTFE packing material
Medium temperaturemax. +538°C with graphite packing material
Medium temperaturemax. +180°C [356 °F] - TA-Luft/ISO15848
body materialother materials also available on request

Standard features

Version1-Valve Needle Valve
Material bodyStainless steel 316/316L - 1.4401/1.4404 - S31600/S31603
Certificates/ApprovalsNACE MR0175 Sour Gas Service & Inspection certificate 3.1, EN 10204, all wetted parts material

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Design needle valvemultiport
Material packingGraphitePTFEGraphitePTFE
Connection process side + instrument side
Price$145.21$145.21$234.85$234.85
1/4 NPT female - 1/4 NPT female8411392181640349
Price$155.96$155.96$234.85$234.85
1/4 NPT male - 1/4 NPT female5604153469235576
Price$145.21$145.21$234.85$234.85
1/2 NPT female - 1/2 NPT female81640187816402055610497656040500
Price$155.96$155.96$245.60$245.60
1/2 NPT male - 1/2 NPT female81640208474664108160126781640217
Price$193.61$193.61$283.25$283.25
3/4 NPT male - 1/2 NPT female83406683560577715609924181640211
Price$193.61$193.61
3/4 NPT female - 3/4 NPT female5610497737105742