Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model IS-3

Pressure transmitter

For applications in hazardous areas


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetPE 81.58

Standard features

Accuracy0.5% of span
Signal output4...20 mA, 2-wire
Power supply10...30 V DC

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Process Connection1/4 NPT
Electrical Connectionangular connector acc. to DIN EN 175301-803 1/2 NPT
Pressure Range
Price$867.24
-30 inHg/30 psi55998238
0 ... 15 psi56051099
0 ... 30 psi55998249
0/60 psi55998252
0 ... 100 psi55998253
0 ... 160 psi55998254
0 ... 200 psi55998255
0 ... 300 psi55998256
0/400 psi55998258
0/600 psi55998259
0 ... 1000 psi55998261
0 ... 1500 psi55998262
0 ... 2000 psi55998263
0 ... 3000 psi52817865
0 ... 5000 psi55998264
0 ... 10000 psi52818634