Are you right here?
We offer a local online shop for ###country###.
Change now
Stay here
Are you right here?
For ###country### we recommend our worldwide corporate online shop.
Change now
Stay here
WIKA online shop
Locations
WIKA online shop
Canada
Service/Info
About us
Your advantages
Payment
Shipment
FAQ
Contact
Pressure Gauges
Digital Pressure Gauges
Pressure Sensors
Pressure Switches
Valves and Protective Devices
Pressure
Temperature Transmitters
Dial Thermometers
Thermowells
Resistance thermometers
Thermocouples
Programming Units
Temperature
Force
Login
Password forgotten?
Register
My Account
Overview
Account information
Address information
Orders
Logout
Total:
excl. tax &
shipping
To shopping cart
Added items to the cart
×
To shopping cart
Item No.:
×
Details
Price (Unit):
Amount:
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
excl. tax &
shipping
,
Delivery time
workdays
Add to cart
to be added...
Home
Force
Model F6116
Hydraulic ring force transducer
Compact version up to 120 kN
from $1,216.00
excl. tax &
shipping
Data sheet
More infos on the WIKA main page
REPRESENTATIVE IMAGE
Standard items
Technical information
Technical data acc. to datasheet
FO52.18
Standard features
Assembly type
Direct assembly
Ingress Protection IP
IP 65
Transport case
External dimensions: 361mmx313mmx92mm [LxWxH]
available from stock
available after production
online not available
–
not available
available from stock
available after production
online not available
–
not available
Add-on measuring device
Pressure gauge 213.40 (ND63) with drag pointer
Digital pressure gauge DG-10
Relative linearity error
≤±1.6% Fnom (±2,5 % with drag pointer)
≤±0.5% Fnom
≤±1.0% Fnom
Rated force/Rated load
Price
$1,216.00
$2,415.00
$2,415.00
4 kN
14589305
–
14589294
Price
$1,216.00
$2,415.00
10 kN
14589306
14589297
–
20 kN
14589307
14589300
–
50 kN
14589309
14589303
–
Details