Are you right here?
We offer a local online shop for ###country###.
Change now
Stay here
Are you right here?
For ###country### we recommend our worldwide corporate online shop.
Change now
Stay here
WIKA online shop
Locations
WIKA online shop
Canada
Service/Info
About us
Your advantages
Payment
Shipment
FAQ
Contact
Pressure Gauges
Digital Pressure Gauges
Pressure Sensors
Pressure Switches
Valves and Protective Devices
Pressure
Temperature Transmitters
Dial Thermometers
Thermowells
Resistance thermometers
Thermocouples
Programming Units
Temperature
Force
Login
Password forgotten?
Register
My Account
Overview
Account information
Address information
Orders
Logout
Total:
excl. tax &
shipping
To shopping cart
Added items to the cart
×
To shopping cart
Item No.:
×
Details
Price (Unit):
Amount:
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
excl. tax &
shipping
,
Delivery time
workdays
Add to cart
to be added...
Home
Force
Model F2802
Tension/compression force transducer
S-type up to 50 kN
from $258.00
excl. tax &
shipping
Data sheet
More infos on the WIKA main page
REPRESENTATIVE IMAGE
Standard items
Technical information
Technical data acc. to datasheet
FO51.48
Standard features
force direction
tension/compression
Relative linearity error
±0.05% Fnom
Output signal
2.0 ±0.1 mV/V
Electrical connection
Cable output, open wires
Cable length
3 m
available from stock
available after production
online not available
–
not available
available from stock
available after production
online not available
–
not available
Ingress Protection IP
IP 65
IP 67
Rated force/Rated load
Price
$258.00
$295.00
1 kN
83800402
–
Price
$295.00
5 kN
–
83800416
10 kN
–
83805236
Price
$351.00
20 kN
–
83805464
50 kN
–
83805468
Details