Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Models F2301, F23C1, F23S1

Tension/compression force transducer

With thin-film technology up to 100 kN


 

REPRESENTATIVE IMAGE

Technical information

Technical data acc. to datasheetFO51.17

Standard features

force directiontension/compression
Relative linearity error±0.5% Fnom
Electrical connectionConnector, M12x1
AccessoriesWithout Swivel head, standard
Ingress Protection IPIP 67

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Output signal4...20 mA, 2-w
Force transmission3/4-16UNF3/8-24UNF1/2-20UNF
Measuring Range
Price$1,100.40$1,056.00$1,056.00
500 lbs(f) / (2.22 kN)79102957
Price$1,100.40$1,056.00
1 klbs(f)/[1,000 lbs(f)/(4.45 kN)]79102960
Price$1,100.40
5 klbs(f)/[5,000 lbs(f)/(22.24 kN)]79102962