Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model F2222

Tension/compression force transducer

For material testing up to 2,200 kN


 

REPRESENTATIVE IMAGE

Technical information

Technical data acc. to datasheetFO51.29

Standard features

force directiontension
Ingress Protection IPIP 66

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Output signal3.0 mV/V
Electrical connectionConnector, 6-pin (PTIH-10-6P)Connector, 6-pin (MS3102E-14S-6P)
Measuring Range
Price$1,120.00$1,432.00
100 lbs(f) / (0.44 kN)83623435
500 lbs(f) / (2.22 kN)83624028
1 klbs(f)/[1,000 lbs(f)/(4.45 kN)]83600026
Price$1,200.00$1,432.00
5 klbs(f)/[5,000 lbs(f)/(22.24 kN)]83623436
Price$1,432.00
10 klbs(f)/[10,000 lbs(f)/(44.48 kN)]83628822
Price$1,670.00
20 klbs(f)/[20,000 lbs(f)/(88.96 kN)]83600032
50 klbs(f)/[50,000 lbs(f)/(222.41 kN)]83624000