Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model F2221

Miniature tension/compression force transducer

For small measuring ranges from 10 N


 

REPRESENTATIVE IMAGE

Technical information

Technical data acc. to datasheetFO51.26

Standard features

Cable length5 ft (1.5 m)
Ingress Protection IPIP 65

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Relative linearity error±0.15% Fnom±0.2 % Fnom
Output signal1.5 mV/V2.0 mV/V2.0 mV/V
force directiontension/compressiontension/compressiontensiontension/compressiontension
Measuring Range
Price$1,242.00$1,105.00$1,247.00$845.00$846.00
10 N83629773
Price$1,105.00$1,247.00$845.00$846.00
2 kN83629616
Price$1,105.00$1,247.00$933.00$846.00
10 kN83629764
50 kN83623521
Price$1,105.00$1,247.00$846.00
5 lbs(f) / (0.02 kN)83624943
Price$1,105.00$846.00$846.00
10 lbs(f) / (0.04 kN)83630035
Price$1,242.00$846.00$846.00
25 lbs(f) / (0.11 kN)83630034
Price$1,151.00$846.00$846.00
50 lbs(f) / (0.22 kN)83630036
100 lbs(f) / (0.44 kN)83630037
Price$846.00$846.00
250 lbs(f) / (1.11 kN)83603603
Price$846.00
500 lbs(f) / (2.22 kN)83603604
1 klbs(f)/[1,000 lbs(f)/(4.45 kN)]83603601