Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Models E-10, E-11

Explosion proof pressure transmitter

For installation in Class I, Division 1 hazardous areas


 

REPRESENTATIVE IMAGE

Technical information

Material of Wetted Partsstainless steel
Casestainless steel

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Process Connection1/4 NPT1/2 NPT
Output signal4 ... 20 mA, 2-wire4 ... 20 mA, 2-wire
Electrical Connection1/2" NPT Male Conduit with flying leads(NEMA 4 /IP67)1/2" NPT Male Conduit with flying leads(NEMA 4 /IP67)
Cable Length6 ft6 ft
Pressure Range
Price$1,023.59$1,023.59
-30 inHg/30 psi503333304365131
Price$946.82$946.82
0 ... 15 psi509893334365157
0/60 psi123307874365166
0 ... 100 psi43631894365174
0 ... 200 psi1238604050033948
0 ... 300 psi43631974365182
0 ... 500 psi43632004365190
0 ... 1000 psi43632184365204
0 ... 1500 psi43632264374130
0 ... 2000 psi43632364365212
0 ... 3000 psi43632444365220
0 ... 5000 psi43632524365238
0 ... 10000 psi140771544365246