Are you right here?
We offer a local online shop for ###country###.
Change now
Stay here
Are you right here?
For ###country### we recommend our worldwide corporate online shop.
Change now
Stay here
WIKA online shop
Locations
WIKA online shop
Canada
Service/Info
About us
Your advantages
Payment
Shipment
FAQ
Contact
Pressure Gauges
Digital Pressure Gauges
Pressure Sensors
Pressure Switches
Valves and Protective Devices
Pressure
Temperature Transmitters
Dial Thermometers
Thermowells
Resistance thermometers
Thermocouples
Programming Units
Temperature
Force
Login
Password forgotten?
Register
My Account
Overview
Account information
Address information
Orders
Logout
Total:
excl. tax &
shipping
To shopping cart
Added items to the cart
×
To shopping cart
Item No.:
×
Details
Price (Unit):
Amount:
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
excl. tax &
shipping
,
Delivery time
workdays
Add to cart
to be added...
Home
Pressure
Pressure Gauges
Back to overview
Model CPG1500
Precision digital pressure gauge
from $1,080.68
excl. tax &
shipping
Data sheet
More infos on the WIKA main page
REPRESENTATIVE IMAGE
Standard items
Technical information
Function
min-/ max-memory, min-/max-alarm, hold, tare, zero-point correction
Accuracy
0.025 % FS / 0.05 % FS / 0.1 % FS / 0.5 % FS
Power Supply
3 AA batteries
Communication
Bluetooth®
Pressure range
0 ... 10.000 bar
Specifications according to data sheet
CT 10.51
available from stock
available after production
online not available
–
not available
available from stock
available after production
online not available
–
not available
Process Connection
1/4 NPT
1/2 NPT
data logger
without
integrated data logger
Accuracy
0.1 % FS
0.05 % FS
Pressure range
Price
$1,080.68
$2,306.15
0 ... 15 psig
14235669
14246361
0 ... 30 psig
56069452
56124848
0 ... 100 psig
14235670
56065811
0 ... 200 psig
80042799
56124847
0 ... 300 psig
14483408
14246364
0 ... 500 psig
14235679
14246365
0 ... 1.000 psig
56050674
14246366
0 ... 2.000 psig
80042800
14246368
0 ... 3.000 psig
14235682
14246369
0 ... 5.000 psig
14404609
14246370
0 ... 10.000 psig
14235684
14246371
0 ... 15.000 psig
14235685
14246372
Details