Are you right here?
We offer a local online shop for ###country###.
Change now
Stay here
Are you right here?
For ###country### we recommend our worldwide corporate online shop.
Change now
Stay here
WIKA online shop
Locations
WIKA online shop
Canada
Service/Info
About us
Your advantages
Payment
Shipment
FAQ
Contact
Pressure Gauges
Digital Pressure Gauges
Pressure Sensors
Pressure Switches
Valves and Protective Devices
Pressure
Temperature Transmitters
Dial Thermometers
Thermowells
Resistance thermometers
Thermocouples
Programming Units
Temperature
Force
Login
Password forgotten?
Register
My Account
Overview
Account information
Address information
Orders
Logout
Total:
excl. tax &
shipping
To shopping cart
Added items to the cart
×
To shopping cart
Item No.:
×
Details
Price (Unit):
Amount:
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
excl. tax &
shipping
,
Delivery time
workdays
Add to cart
to be added...
Home
Pressure
Digital Pressure Gauges
Back to overview
Model CPG1200
Digital pressure gauge
from $582.19
excl. tax &
shipping
Data sheet
More infos on the WIKA main page
REPRESENTATIVE IMAGE
Standard items
Technical information
Function
min-/ max-memory, min-/max-alarm, hold, tare, zero-point correction
Accuracy
0.25 % FS & 0.5 % FS
Power Supply
3 AA batteries
Communication
micro-USB Type B and Bluetooth® Vers 5.2
Pressure range
0 ... 1.000 bar gauge
Specifications according to data sheet
CT 10.20
Standard features
protective hosuing cap
incl. protective housing cap
available from stock
available after production
online not available
–
not available
available from stock
available after production
online not available
–
not available
Process Connection
1/4 NPT
Communication
micro-USB Type B
micro-USB Type B and Bluetooth® Vers 5.2
data logger
without
integrated data logger
Accuracy
0.5 % FS
0.5 % FS
0.25 % FS
Type of certificate
without
without
Acceptance test certificate 3.1 in accordance with DIN EN 10204
Pressure range
Price
$582.19
$854.64
$1,137.91
0 ... 15 psig
56107427
56107454
56124887
0 ... 30 psig
56107428
56107453
80064305
0 ... 100 psig
56107429
56107452
56124580
0 ... 160 psig
56104141
56107451
56124888
0 ... 300 psig
56107430
56107450
56124889
0 ... 500 psig
56104142
56107449
56124890
0 ... 1.000 psig
56104143
56107448
56110407
0 ... 1.500 psig
56107433
56107447
52784986
0 ... 3.000 psig
56104145
56107446
52776360
0 ... 5.000 psig
56104146
56107445
80064304
0 ... 6.000 psig
56107434
56107444
56124891
0 ... 10.000 psig
56105458
56107443
52796469
0 ... 15.000 psig
56107435
56107442
56124892
-14.5 ... 0 psig
56107436
56107441
56124893
-14,5 ... +15 psig
56107437
56107440
56124894
-14,5 ... +160 psig
56107438
56107439
56124895
Details