Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model 700.04

Differential Pressure Gauges

Magnetic-Piston Sensing Element


 

REPRESENTATIVE IMAGE

Technical information

Material of Wetted PartsCeramic magnet and 316 SS
Overpressure Safety/Working Pressure MaximumPN 400 bar
Accuracy Class+/- 2% of span ascending

Standard features

Case fillingWithout
Connector location2 x back entry
Windowacrylic (PMMA)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Nominal Size2.5"
Measuring Systemanondized aluminumStainless Steel
Scale Range
Price$598.39$1,064.62
5 psid42066424206714
10 psid42066504206723
15 psid42066684206731
25 psid42066764206749
30 psid42066844206757
60 psid42066944206765
100 psid42067064206774