Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Models 611.10, 631.10

Low Pressure Capsule Gauges

611.10, Copper Alloy Wetted Parts


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetAPM 6X1.10 (APM 06.01)
CaseSteel, Painted Black
Movementcopper alloy
Accuracy Classclass 1.6

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Nominal size2.5"
Connector locationlower mountcenter back mount
Process Connection1/4 NPT1/4 NPT
Scale range
Price$153.33$153.33
-30 oz/in2...30 oz/in25609262956092630
Price$147.16$147.16
0 oz/in2...10 oz/in2897667856092631
0 oz/in2...15 oz/in2897668656092632
0 oz/in2...20 oz/in24043940556092633
0 oz/in2...30 oz/in24043940656092634
0 oz/in2...35 oz/in2863495556092635
0 psi...5 psi404394048976660
Price$153.33$153.33
-20 inches of water...20 inches of water445820056092636
Price$147.16$147.16
0 inches of water...10 inches of water863484056092637
0 inches of water...15 inches of water86338199755560
0 inches of water...20 inches of water863493956092638
0 inches of water...30 inches of water86348589855785
0 inches of water...60 inches of water89767168978425
0 inches of water...100 inches of water89763689756116