Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Models 232.54, 233.54

Bourdon Tube Pressure Gauges

Industrial Stainless Steel Gauge


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheet23X.53 and 23X.54
Nominal size4"

Standard features

Accuracy Class+/- 1% (ASME B40.100 Grade 1A)
Material pressure elementMeasuring System 316L

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
CaseRemovable bayonet ring
Case fillingwithoutwith
Connector locationlower mountlower mount
Process Connection1/2 NPT1/4 NPT1/2 NPT1/4 NPT
Scale range
Price$156.55$156.55$163.60$163.60
0/15 psi7295523730293372975509570824
0/30 psi7295549730295072975769531429
0/60 psi7295565730299272975939563169
0/100 psi7295646730301772976069521946
0/160 psi7295701730303372976239531917
0/200 psi7295727730305072976319560063
0/300 psi7295752730310672976499531909
0/400 psi7295786730314972976579560055
0/600 psi7295808730317372976909533430
0/800 psi72959307303751729787856055355
0/1000 psi7295956730377872979089570815
Price$172.92$172.92$179.97$179.97
0/1500 psi7296031730379472983789681251
0/2000 psi7296057730381672984339521920
0/3000 psi7296082730384172984419653452
0/5000 psi7296189730387572984599550920
0/6000 psi72962015605535972984759538025
0/10000 psi72962275605536372984849167750
0/15000 psi7296316730392172984927291451
Price$162.14$162.14$169.19$169.19
-30 inHg/0 psi7295514730126072975099563151
-30 inHg/15 psi7295506730171572974879520095
-30 inHg/30 psi7295493730173172974449538041
-30 inHg/60 psi7295468730262272974289587246
-30 inHg/100 psi72954257302658729739852857808
-30 inHg/160 psi729540973027475287434152813042
-30 inHg/200 psi729505173028285605535652885024
-30 inHg/300 psi729502673028795605535756054332