Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Models 232.34, 233.34

XSEL® Process Gauge

Stainless Steel


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetAPM 02.10
CaseBlack Fiberglass Reinforced Thermoplastic (Pocan B4225)
Bezel ringThreaded, Black Fiberglass Reinforced Thermoplastic (Pocan B4225)
Accuracy Class+/- .5% (ASME B40.100 2A)

Standard features

Model2xx.34
Windowacrylic (PMMA)
Material pressure elementMeasuring System 316L

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Case fillingwithoutwith
Nominal size4.5"4.5"
Process Connection1/2 NPT1/4 NPT1/2 NPT1/4 NPT
Connector locationlower mountlower mountlower mountlower mount
Scale range
Price$253.44$253.44$281.88$281.88
0/15 psi9776885983763998376639837655
0/30 psi9837680983767198377019837698
0/60 psi9776877983771098377449837736
0/100 psi9837760983775298377879837779
0/160 psi9776869983779598378259837817
0/200 psi9837841983783398378689837850
0/300 psi9837884983787698379049837892
0/400 psi8985116983791498379499837930
0/600 psi9837965983795798379819837973
0/800 psi98380075286205898380239837990
0/1000 psi97789189838031528327499838058
Price$281.75$281.75$310.19$310.19
0/1500 psi9838082983807498381049838090
Price$281.75$281.75$310.19$281.75
0/2000 psi9838120983811298381479838139
Price$281.75$281.75$310.19$310.19
0/3000 psi98381639838155983818052832963
0/5000 psi9838201983819898382289838210
0/6000 psi4208285560554244208285LF56055425
0/10000 psi9838244898679298382609838252
Price$253.44$253.44$281.88$281.88
-30 inHg/0 psi9837604983759098376209837612
-30 inHg/15 psi9837566983755898375829837574
-30 inHg/30 psi9837523983751598375409837531
-30 inHg/60 psi98374855605543298375079837493
-30 inHg/100 psi983744256055439560550039837450
-30 inHg/160 psi9837426
Price$253.44$253.44$253.44$281.88
-30 inHg/200 psi983736150926217983738856055438
Price$253.44$253.44$281.88$281.88
-30 inHg/300 psi5286897052800673983734556055484