Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model 213.53

Bourdon Tube Pressure Gauge, Copper Alloy

Stainless steel case, liquid filling, case size 2-1/2" and 4"


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetAPM 21X.53 (APM 02.12)
Measuring SystemCopper Alloy
Case304 Stainless Steel

Standard features

CaseNon-removable crimp ring

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Nominal size2.5"
Process Connection1/4 NPT
2nd Scale / Special Scale2nd scale kPa
Case fillingwithwithout
Connector locationlower mountback mountlower mountback mount
Scale range
Price$48.42$61.81$43.28$56.67
0/15 psi8345791932429572110917013345
0/30 psi8345317930175070122337211147
0/60 psi8345309930174297947057211201
0/100 psi8347484930799543527307196165
0/160 psi8347476930314172112527196173
0/200 psi8345325930179372112797211287
0/300 psi83453335291475772113097211317
0/400 psi8347441931110172113417211350
0/600 psi8345805437396697947657196181
0/1000 psi8345295834746872114818316449
Price$53.15$66.54$48.01$61.40
0/1500 psi83494315290605072114917211503
0/2000 psi9301768930937872115117211520
0/3000 psi8345813931763097948037211554
0/5000 psi8345350930798772115717196157
0/6000 psi8345406962708670114237211598
0/7500 psi93228559322857721279952858941
0/10000 psi8349415962709572116017211627
Price$49.84$63.23$44.70$58.09
-30 inHg/0 psi8345376834539272109147210931
-30 inHg/15 psi932048793998155604857256068618
-30 inHg/30 psi8345783930608572109917211007
-30 inHg/60 psi930938693060775606860750937863
-30 inHg/100 psi834536842871435292443556068720
-30 inHg/160 psi938476143762065288496356068721
-30 inHg/200 psi437637043762145606860856068722
-30 inHg/300 psi52904139529147605606861156068723