Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model 111.10

Bourdon Tube Pressure Gauge

ABS Plastic or Painted Steel Case Standard Series - Lower Mount


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheet111.10

Standard features

Accuracy Class+/- 3/2/3% (ASME B40.100 Grade B)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
CaseBlack steelBlack steel with pressure vent
Nominal Size4.0"1.5"2.0"2.5"
Process Connection1/4 NPT1/8 NPT1/8 NPT1/4 NPT1/4 NPT
Scale range
Price$67.01$41.69$35.06$35.06$37.59
0/15 psi913207496278095606319894840439424555
Price$67.01$42.29$35.06$35.06$37.59
0/30 psi95584709614694961713796107959424563
0/60 psi948077396088219603040942557856069738
0/100 psi948078196162128682178960761252914956
0/160 psi948079096061359616220960667556069740
Price$67.01$41.69$35.06$35.06$37.59
0/200 psi939942993002509624134942590056069742
0/300 psi9480005528670345606320096155859424806
0/400 psi9658602528698645606883488039369424814
0/600 psi9480013560688395606883787753389424997
Price$71.45$49.64$39.83$39.83$42.23
0/1500 psi560688515606884056068845525825589424849
0/2000 psi528720035606884156068846560688549424857
0/3000 psi56068852560688425606884786506679424865
0/5000 psi504164645606884356068848560688559424873
Price$71.98$42.95$41.02$41.02$43.03
-30 inHg/0 psi948965789535715606899694255869473475
Price$71.98$42.95$40.56$40.56$43.03
-30 inHg/15 psi5606320956069005560689985606893256068926
-30 inHg/60 psi505653205606900856069000560689349462686