Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model TW15

Thermowell


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetTW 95.15

Standard features

Head DesignHexagon
Instrument connection [N]1/2 NPSM female
Bore size [B or d1]0.260 inch (6.6 mm)
Tip diameter [V or F3]0.500 inch
Tip thickness [Tt]0.250 inch (6.4 mm)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Head Length1.375"1.500"1.75"
Insertion length [U]1.375 inch1.25 inch1.25 inch2.5 inch4.5 inch7.5 inch10.5 inch
Process thread [P or E]
Price$73.00$51.28$36.82$116.80$175.20$262.80$350.40
1" NPT31-9130031-9135031-9140031-9145031-91500
Price$33.48$51.28$36.82$53.56$80.34$120.51$160.68
3/4" NPT31-9030031-9035031-9040031-9045031-90500
Price$51.28$36.82$53.56$80.34$120.51
1/2" NPT31-9080031-9005031-9010031-9015031-90200