Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model TR40

Cable resistance thermometer

Mineral-insulated cable (MI cable)


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetTE 60.40

Standard features

DesignWith lead wires
Lead wire insulationPTFE jacket, application range -60...+250 °C
Cable length [W]72.0 inch
Cable endingStripped leads
Probe materialStainless steel 316L
Mechanical requirementsStandard probe tip (max. 6 g, peak to peak)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Ignition protection typeWithout
Probe diameter1/4 inch / 0.250 inch (6.35 mm)1/8 inch / 0.125 inch (3.17 mm)
Accuracy class of the sensorClass B, IEC 60751Class A, IEC 60751Class B, IEC 60751Class A, IEC 60751
Temperature range of selected class-50...+500°C-30...+300°C-50...+500°C-30...+300°C
A-dimension [A]
Price$188.93$194.96$217.14$223.17
6.0 inch56097038560782685609703756096739
Price$198.60$204.63$222.63$228.66
12.0 inch56097039560970455609703656096740