Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model TR10-3

Industrial RTD Assembly Fixed (Direct Mount Into Process)


 

REPRESENTATIVE IMAGE

Technical information


Standard features

Assembly descriptionIndustrial assembly configured
Electrical approvalCSA Ex-proof Class 1 Division I
Connection head1/4000 F (Aluminum) w/o Flame Path
Instrument x Conduit entry1/2 NPT x 3/4 NPT
Terminal block/TransmitterCrastin
Neck extensionFixed double threaded hex bushing
Process thread size1/2 NPT (male)
Wiring configurationSingle 3-wire
Sensor diameter1/4 inch / 0.250 inch (6.35 mm)
Sheath materialStainless steel 316 / 316 L (1.4401 / 1.4435)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Measuring elementPt100, class B (IEC 60751)Pt100, class A (IEC 60751)
Temperature range-50...+500 °C-30...+300 °C
Insertion length [A]
Price$355.10$361.13
6" (152 mm)5609431456083074
Price$359.95$365.98
9" (229 mm)5609741856097419
Price$364.79$370.82
12" (305 mm)5609709556097420