Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model TC40

Cable thermocouple


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetTE 65.40

Standard features

DesignWith lead wires
Thermocouple typeType K
Number of thermocouplesSingle thermocouple
Accuracy class of the sensorISA special to ASTM E230
Validity limits of class accuracy0…+1260 °C
Hot junctionUngrounded
Cable length [W]72.0 inch
Cable endingStripped leads
Probe materialStainless steel 316L

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Electrical approvalWithout
Ignition protection typeWithout
Probe diameter1/8 inch / 0.125 inch (3.17 mm)1/4 inch / 0.250 inch (6.35 mm)
A-dimension [A]
Price$148.72$113.44
6.0 inch5609705256097053
Price$150.55$118.92
12.0 inch5609705156097054