Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model T16

Digital temperature transmitter

For thermocouples, head and rail mounting version


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetTE 16.01
Output signal4 ... 20 mA, 2-wire-design
Inputconfigurable by means of software
Measuring rangeconfigurable by means of software

Standard features

Permissible ambient temperature TransmitterStandard -40...85°C
ConfigurationBasic configuration (Typ K, 0…600 °C, signaling down scale 3,5 mA)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Explosion protectionWithoutATEX/IECEx
Ignition protection typeWithoutEx ia
Explosion protection 1.Additional approvalsWithoutCSA
Design
Price$258.75$321.15
Head5583066914310364
Price$309.68$372.08
Rail1422580914312145