Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model T15

Digital temperature transmitter

Programmable, head and rail mounting version


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetTE 15.01
Output signal4 ... 20 mA, 2-wire-design
Inputconfigurable by means of software
Measuring rangeconfigurable by means of software

Standard features

Permissible ambient temperature TransmitterStandard -40...85°C
Configurationbasic configuration (Pt100, 3-wire, 0 ... 150 °C, signalling down scale < 3,6 mA)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Explosion protectionWithoutATEX/IECEx
Ignition protection typeWithoutEx ia
Explosion protection 1.Additional approvalsWithoutCSA
Design
Price$228.93$291.33
Head1413990314388858
Price$272.61$335.01
Rail1417442414312144