Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model F4802

Single point load cell

Up to 10 kg


 

REPRESENTATIVE IMAGE

Technical information

Technical data acc. to datasheetFO53.13

Standard features

force directioncompression
Relative linearity error±0.02% Fnom
Output signal2.0 ±0.2 mV/V
Electrical connectionCable output, open wires
Cable length0.45 m
Cable diameterØ3 mm
Ingress Protection IPIP 65

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Measuring Range
Price$296.00
3 kg83800887