Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model A-10

Pressure transmitter

For general industrial applications


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetPE 81.60
Material of Wetted Parts316L
Case316L

Standard features

non-linearity0.5% BFSL
Process Connection1/4 NPT

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Electrical Connectionvalve connector, size A
Output signal4 ... 20 mA, 2-wire
Power supply8...30 V DC
Pressure range
Price$341.91
0...15 psig14010474
0...30 psig14010475
0...100 psig14010462
0...160 psig14384819
0...200 psig14010473
0...300 psig14010472
0...500 psig14010479
0...600 psig14010493
0...1000 psig14010480
0...1500 psig14010481
0...2000 psig14010482
0...3000 psig14010485
0...5000 psig14010486
0...10000 psig14010487