Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Models 232.50, 233.50

Bourdon tube pressure gauge

Stainless Steel Series


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetPM 02.02
Measuring SystemStainless Steel 316L
CaseStainless Steel with Pressure Vent
Bezel ringcam ring (bayonet type), stainless steel
Accuracy ClassNS 63: Class 1.6; NS 100/160: Class 1.0

Standard features

Model2xx.50
2nd Scale / Special Scale2nd scale kPa
Case filling fluidprepared for filling

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Case fillingwithout
Nominal size2.5"4"6"
Process Connection1/4 NPT1/2 NPT1/2 NPT
Connector locationlower mountcenter back mountlower mountlower mountlower back mount
Scale range
Price$178.34$202.41$291.17$491.11$524.45
0/15 psi5607012156094809560948105609481156094812
0/30 psi5609502556095051560953965609596756096149
Price$173.03$197.10$285.86$485.80$519.14
0/60 psi5608443556095052560650275609596856096150
0/100 psi5606906556095054560953975609596956096151
0/160 psi5609502656095055560666625605462856096153
0/200 psi5608455356095074128142205605676556096155
0/300 psi5608455756095077128142115609597056060765
0/400 psi5609502856095078560953985609597156096156
0/600 psi5606906756095079128141905609597256096157
Price$208.76$232.83$341.72$569.45$602.79
0/1000 psi5606906856095080560953995609597356096158
0/1500 psi5609502956095081560954005609597456096159
0/2000 psi5609503056095083560954015604770956096160
0/3000 psi5609503156095085560954025609597656096161
0/5000 psi5609503356095086560954035609597756096162
0/10000 psi5609503456095087560954045607108156096163
Price$253.88$277.95$403.98$631.12$664.46
0/15000 psi5609503556095089560954055609597856096164
Price$180.26$204.33$293.09$493.03$526.37
-30 inHg/0 psi5609503656095090560954065609614156096166
-30 inHg/15 psi5609503756095091560954075609614256096167
-30 inHg/30 psi5609504056095093560954085609614456096168
-30 inHg/60 psi5609504156095095560954095609614656062213
-30 inHg/100 psi5609504256095096560954105609614756096169
-30 inHg/200 psi5609504356095097560954115609614856096170